Create an Account  |   Log In

View All »Matching Part Numbers


Your Shopping Cart is Empty
         

See what's new at Thorlabs:

View the full list of new products (below) or browse our entire product range.
All of these items are available now!

Choose RSS Feed to have this information delivered to you.

0 New Product in the Fiber Lasers & Amplifiers Family!«« View All New Products
«« View ByCategory
Thorlabs' fiber lasers are suitable for a range of applications in the infrared region. Our fiber lasers include a femtosecond ytterbium (Yb) fiber laser (1035 nm), an Optical Parametric Amplifier (OPA) with integrated Yb fiber laser (Signal: 1275 - 1800 nm, Idler: 2.4 - 4.4 μm), an MIR supercontinuum source (1.3 - 4.5 μm), thulium-doped fiber lasers (1800 - 2050 nm), a femtosecond fiber laser with emission at 2 μm, and erbium-doped zirconium fluoride (ZrF4) fiber lasers (2.7 μm). In addition to Thorlabs-manufactured options, our strategic partner, Menlo Systems, offers an extensive line of femtosecond fiber lasers. Thorlabs also manufactures benchtop optical amplifiers with ytterbium-doped fiber (1025 - 1075 nm), praseodymium-doped fluoride fiber (1280 - 1330 nm), and erbium-doped fiber (1530 - 1535 nm).