Create an Account  |   Log In

View All »Matching Part Numbers


Your Shopping Cart is Empty
         

See what's new at Thorlabs:

View the full list of new products (below) or browse our entire product range.
All of these items are available now!

Choose RSS Feed to have this information delivered to you.

7 New Products in the FiberBenches Family!«« View All New Products
«« View ByCategory
Thorlabs’ FiberBenches can be used for multiple applications that involve fiber-to-fiber coupling. In order to build a FiberBench System, choose the right pieces:
  1. FiberBench: The Single-Axis Benches are ideal for one-input one-output applications, while the Multi-Axis Benches are great for multiple-input multiple-output systems.
  2. FiberPort: Available with either aspheric or achromatic doublet lenses, with choice of AR Coatings.
  3. Modules: Choose from Thorlabs’ wide variety of compatible FiberBench modules featured below including optic mounts, alignment tools, polarizers, wave plates, mirrors, and beamsplitters.
Achromatic FiberPorts for SMA Connectors (EFL 4.0 mm or 7.5 mm) (View Product Family)
6 New Products!
PAF2S-A7C
Achromatic FiberPort, SMA, f = 7.5 mm, 1050 - 1700 nm, Ø1.62 mm Waist
PAF2S-A7C- Achromatic FiberPort, SMA, f = 7.5 mm, 1050 - 1700 nm, Ø1.62 mm Waist RELEASED: December 20, 2019
PAF2S-A7B
Achromatic FiberPort, SMA, f = 7.5 mm, 650 - 1050 nm, Ø1.62 mm Waist
PAF2S-A7B- Achromatic FiberPort, SMA, f = 7.5 mm, 650 - 1050 nm, Ø1.62 mm Waist RELEASED: December 13, 2019
PAF2S-A7A
Achromatic FiberPort, SMA, f = 7.5 mm, 400 - 700 nm, Ø1.23 mm Waist
PAF2S-A7A- Achromatic FiberPort, SMA, f = 7.5 mm, 400 - 700 nm, Ø1.23 mm Waist RELEASED: December 13, 2019
PAF2S-A4C
Achromatic FiberPort, SMA, f = 4.0 mm, 1050 - 1620 nm, Ø0.76 mm Waist
PAF2S-A4C- Achromatic FiberPort, SMA, f = 4.0 mm, 1050 - 1620 nm, Ø0.76 mm Waist RELEASED: November 05, 2019
PAF2S-A4B
Achromatic FiberPort, SMA, f = 4.0 mm, 600 - 1050 nm, Ø0.87 mm Waist
PAF2S-A4B- Achromatic FiberPort, SMA, f = 4.0 mm, 600 - 1050 nm, Ø0.87 mm Waist RELEASED: November 05, 2019
PAF2S-A4A
Achromatic FiberPort, SMA, f = 4.0 mm, 350 - 700 nm, Ø0.65 mm Waist
PAF2S-A4A- Achromatic FiberPort, SMA, f = 4.0 mm, 350 - 700 nm, Ø0.65 mm Waist RELEASED: November 05, 2019
Ø1/2" Optic High-Precision Rotation Mount (View Product Family)
1 New Product!
FBRP
FiberBench High-Precision Rotation Mount with Vernier Scale for Ø1/2" Optics
FBRP- FiberBench High-Precision Rotation Mount with Vernier Scale for Ø1/2" Optics RELEASED: December 16, 2019