Create an Account  |   Log In

View All »Matching Part Numbers


Your Shopping Cart is Empty
         

See what's new at Thorlabs:

View the full list of new products (below) or browse our entire product range.
All of these items are available now!

Choose RSS Feed to have this information delivered to you.

4 New Products in the Optical Windows Family!«« View All New Products
«« View ByCategory
Thorlabs' optical windows are fabricated from a variety of substrate materials and many are available either with or without AR coatings. In addition to flat and wedged optical windows, we also offer high vacuum conflats with windows, Brewster windows that eliminate p-polarization reflectance, and UV fused silica windows designed to be oriented at 45° AOI.
Ø100 µm Ultra-High-Vacuum Feedthrough (View Product Family)
2 New Products!
VC2L1S
Fiber Feedthrough for Ø2.75" CF Flange, Low-OH, Ø100 µm Core, 400 - 2400 nm, SMA
VC2L1S- Fiber Feedthrough for Ø2.75" CF Flange, Low-OH, Ø100 µm Core, 400 - 2400 nm, SMA RELEASED: January 17, 2020 - Customer Inspired Product!
VC2H1S
Fiber Feedthrough for Ø2.75" CF Flange, High-OH, Ø100 µm Core, 200 - 1200 nm, SMA
VC2H1S- Fiber Feedthrough for Ø2.75" CF Flange, High-OH, Ø100 µm Core, 200 - 1200 nm, SMA RELEASED: January 17, 2020 - Customer Inspired Product!
Ø400 µm Ultra-High-Vacuum Fiber Feedthrough (View Product Family)
2 New Products!
VC2L4S
Fiber Feedthrough for Ø2.75" CF Flange, Low-OH, Ø400 µm Core, 400 - 2400 nm, SMA
VC2L4S- Fiber Feedthrough for Ø2.75" CF Flange, Low-OH, Ø400 µm Core, 400 - 2400 nm, SMA RELEASED: November 27, 2019 - Customer Inspired Product!
VC2H4S
Fiber Feedthrough for Ø2.75" CF Flange, High-OH, Ø400 µm Core, 200 - 1200 nm, SMA
VC2H4S- Fiber Feedthrough for Ø2.75" CF Flange, High-OH, Ø400 µm Core, 200 - 1200 nm, SMA RELEASED: November 27, 2019 - Customer Inspired Product!