Home Create an Account  |   Log In

View All »Matching Part Numbers

( 0)

Your Shopping Cart is Empty
           

SMB1 - Compact 16 mm Cage Mounting Bracket 
SMB1 - Compact 16 mm Cage Mounting Bracket
Zoom
SMB1
Compact 16 mm Cage Mounting Bracket
Part Number: SMB1 - Ask a technical question Ask a technical question.
Weight: 0.01 lbs / Each
Available / Ships: Today
RoHS: RoHS Exempt Exempt - Exempt6
Price: $16.00
Add To Cart:
Qty :   
SMB1 Support Documentation
 
Catalog Page:
Documents:
Auto CAD PDF Auto CAD PDF
Auto CAD DXF Auto CAD DXF
Solidworks Solidworks
eDrawing eDrawing
Step Step
 Share this Product Share this Product  Print Friendly Print Friendly Add favorite Watch for updates

Product Summary:

Features

  • Compatible with 16 mm Cage Systems
  • Two Through Holes for use with SR Series Rods
  • Mounting Hole Compatible with 4-40 (M3 x 0.5) Screws
  • Unpackaged Weight: 2.49 g

The SMB1 provides a compact mounting option when working with our compact cage system. The slim, low-profile design is ideal for incorporating 16 mm Cage Systems into an optomechanical assembly.


Log In   |   My Account  |   Contact Us  |   Privacy Policy  |   Home  |   Site Index
Regional Websites: West Coast US | Europe | Asia | China | Japan
Copyright © 1999 - 2013 Thorlabs
Sales: 1-973-579-7227
Technical Support: 1-973-300-3000