Home Create an Account  |   Log In

View All »Matching Part Numbers

( 0)

Your Shopping Cart is Empty
           

R1L3S3P - Grid Array; 500, 100, 50, and 10 µm Grids, 3" x 1" 
R1L3S3P - Grid Array; 500, 100, 50, and 10 µm Grids, 3in x 1in
Zoom
R1L3S3P
Grid Array; 500, 100, 50, and 10 µm Grids, 3in x 1in
Part Number: R1L3S3P - Ask a technical question Ask a technical question.
Weight: 0.13 lbs / Each
Available / Ships: Today
RoHS: RoHS Compliant
Price: $225.00
Add To Cart:
Qty :   
R1L3S3P Support Documentation
 
Catalog Page:
 Share this Product Share this Product  Print Friendly Print Friendly Add favorite Watch for updates

Product Summary:
Features
  • 500 µm, 100 µm, 50 µm, and 10 µm Grid Arrays
  • 4 Grid Arrays Centered on a 3” × 1” Microscope Slide
  • Ideal for Stage Calibration and Distortion Detection
  • Chrome-Plated on Glass Substrates
  • Positive Resolution Test Target

Thorlabs’ R1L3S3P positive grid array features four chrome grids on a 3" x 1" glass slide. The four grid arrays are 500 µm, 100 µm, 50 µm, and 10 µm. Grid arrays are used to determine the distortion of an imaging system as the horizontal and vertical lines of the grid should be perpendicular to each other. A distorted image will show the lines as bowed; this image can then be used to correct for distortion. It is made in our semiconductor device production facility in Jessup, Maryland. We use contact photolithography with a mask aligner to define the pattern on the glass substrate. Once the pattern is defined, we then chemically etch the substrates and clean them in a class 100 cleanroom. The finished device is then checked with a critical dimension (CD) tool that is calibrated to NIST-traceable standards.

Specifications
  • 4 Grid Arrays of 500 µm, 100 µm, 50 µm, and 10 µm.
  • Flatness: <50 µm
  • Design: Chrome-on-Glass
  • Substrate: Soda Lime Glass
  • Chrome Thickness: 0.120 µm
  • Substrate Thickness: 0.06” (1.5 mm)

Log In   |   My Account  |   Contact Us  |   Privacy Policy  |   Home  |   Site Index
Regional Websites: West Coast US | Europe | Asia | China | Japan
Copyright © 1999 - 2013 Thorlabs
Sales: 1-973-579-7227
Technical Support: 1-973-300-3000