Home Create an Account  |   Log In

View All »Matching Part Numbers

( 0)

Your Shopping Cart is Empty
           

MS1 - 1/4" Travel Single-Axis Translation Stage with End-Mounted Adjuster Screw 
MS1 - 1/4in Travel Single-Axis Translation Stage with End-Mounted Adjuster Screw
Zoom
MS1
1/4in Travel Single-Axis Translation Stage with End-Mounted Adjuster Screw
Part Number: MS1 - Ask a technical question Ask a technical question.
Weight: 0.11 lbs / Each
Available / Ships: Today
RoHS: RoHS Exempt Exempt - Exempt6
Price: $172.40
Add To Cart:
Qty :   
MS1 Support Documentation
 
Catalog Page:
Documents:
Auto CAD PDF Auto CAD PDF
Auto CAD DXF Auto CAD DXF
Solidworks Solidworks
eDrawing eDrawing
Step Step
 Share this Product Share this Product  Print Friendly Print Friendly Add favorite Watch for updates

Product Summary:

The MS1 translation stage provides one axis of translation and comes with two alignment dowels. The stage can be secured to the MS101 base plate or a TR series post using the 8-32 threaded hole located on the underside of the translation stage. Alternatively, there are two through holes accessible from the top of the stage that can be used to attach one MS1 translation stage to another MS1 translation stage.

Specifications
  • Angular Deviation: <150 µrad
  • Horizontal Load: 7 lbs (Max)
  • Vertical Load: 2.5 lbs (Max)
  • Maximum Stage Travel: 1/4" (6.4 mm
  • Orthogonality: <2 mrad (with alignment pins)
  • Bearing Type: Ball Bearing
  • Material: Aluminum with Hardened Steel Dowel Pins
  • Drive Type: M3 x 0.25 Fine-Adjustment Screw; Provides 250 µm/rev
  • Unpackaged Weight: 44.7 g

Related Items for MS1:

Log In   |   My Account  |   Contact Us  |   Privacy Policy  |   Home  |   Site Index
Regional Websites: West Coast US | Europe | Asia | China | Japan
Copyright © 1999 - 2013 Thorlabs
Sales: 1-973-579-7227
Technical Support: 1-973-300-3000