Home Create an Account  |   Log In

View All »Matching Part Numbers

( 0)

Your Shopping Cart is Empty
           

Ø1/2" Universal Post Holders


Related Items











Ø1/2

Features

  • Reduce Time to Construct Assemblies
  • Spring-Loaded Thumbscrew Secures Post Prior to Final Locking
  • Universal Post Holders Provide a Swiveling Clamping Fork and Magnetic Base for Easy Alignment

Thorlabs' Ø1/2" Universal Post Holders simplify the task of mounting a Ø1/2" optical post on an optical table or breadboard. These post holders incorporate a swiveling base, allowing a choice between multiple mounting holes on the breadboard. Magnets in the bottom of the base aid in rough alignment prior to final positioning. Additionally, the base is hollow, which allows the post to rest on the optical table and enables maximum height adjustment.

These Universal Post Holders have been designed with the same key features of our popular Standard Post Holders. They feature and extra wide square relief cut machined vertically along the length of the part, as shown in the drawing to the right. This channel provides a highly-stable two-line contact between the post and post holder. Other post holder designs that do not have a relief cut provide less holding power, which leads to a downward drift in the post's position with time. Each post holder comes with a 3/16" (5 mm) hex spring-loaded thumbscrew. Additional quantities can be purchased separately below.

Loading Tag Cloud Loading...

Please Give Us Your Feedback
 
Email   Feedback On
(Optional)
Contact Me:
Your email address will NOT be displayed.
 
 
Please type the following key into the field to submit this form:
Click Here if you can not read the security code.
This code is to prevent automated spamming of our site
Thank you for your understanding.
  
 
Would this product be useful to you?       Little Use   1 2 3 4Very Useful

Enter Comments Below:
 
Characters remaining 8000    
Posted Comments:
Poster: tcohen
Posted Date: 2012-02-29 15:51:00.0
Response from Tim at Thorlabs: Thank you for your feedback. The TR50/M will be able to fit in the UPH2/M and you will be able to adjust its height with the thumbscrew. However, because the length of the post is shorter than the length of the post holder, the TR50/M will be under the top of the UPH2/M when sitting near the bottom. If this is a concern, we do offer shorter UPH at http://www.thorlabs.com/NewGroupPage9.cfm?ObjectGroup_ID=1982&pn=UPH1 and taller posts at http://www.thorlabs.com/NewGroupPage9.cfm?ObjectGroup_ID=1266.
Poster:
Posted Date: 2012-02-28 11:55:56.0
TR50/M (50 mm) is compatible with UPH2/M(50.8 mm) or not? Is it possible to use TR50/M (50 mm) with UPH2/M(50.8 mm)? Thank you.
Poster: mathieu.perrin
Posted Date: 2010-03-24 16:37:30.0
The universal post holder is a component I personally highly recommend. No need to find a clamp, no need to change everything when you realize youre not right in front of the hole, magnets give a certain stiffness while allowing to move the optics parallel to the table : setting up an experiment suddenly becomes twice easier!
Click on any phrase below to search our site using our new Search Engine:
Base   magnetic bases   magnetic post holder   post holder   post holder base   post holder swivel base   post holders   swivel base   swivel base post holder   tr post holder   universal  
Ø1/2" Swiveling Magnetic Base Post Holders
  • Base Swivels 360° for Mounting Convenience
  • Post can Pass Through Base, Enabling Minimum Beam Height
  • Magnets in Base Provide Holding Force Prior to Fastening to an Optical Table
  • Spring-Loaded Hex Locking Thumbscrews for Positioning Ease

Our line of Universal Post Holders offers several convenient features that make it easy to construct a new assembly. The swiveling base allows you to place your optic mount at the desired location and then simply swivel the base until it lines up with a convenient mounting hole on the optical table. Additionally, the post holder base is equipped with magnets that provide holding force for rough optic alignment prior to final lockdown. For additional height adjustment, the hollow base allows a Ø1/2" TR Series Post to rest upon the optical table, allowing the largest range of height adjustment of the post. These post holders are equipped with a TS25H(/M) 3/16" (5 mm) drive spring-loaded hex locking thumbscrew.

Based on your currency / country selection, your order will ship from Newton, New Jersey  
+1 Qty Docs Part Number - Universal/Imperial Price Available / Ships
UPH1 Support Documentation UPH1 Universal Post Holder, Spring-Loaded Locking Thumbscrew, L = 1.00" $29.00
Today
UPH1.5 Support Documentation UPH1.5 Universal Post Holder, Spring-Loaded Locking Thumbscrew, L = 1.50" $29.50
Today
UPH2 Support Documentation UPH2 Universal Post Holder, Spring-Loaded Locking Thumbscrew, L = 2.00" $29.80
Today
UPH3 Support Documentation UPH3 Universal Post Holder, Spring-Loaded Locking Thumbscrew, L = 3.00" $30.60
Today
UPH4 Support Documentation UPH4 Universal Post Holder, Spring-Loaded Locking Thumbscrew, L = 4.00" $32.60
Today
UPH6 Support Documentation UPH6 Universal Post Holder, Spring-Loaded Locking Thumbscrew, L = 6.00" $35.20
Today
+1 Qty Docs Part Number - Metric Price Available / Ships
UPH100/M Support Documentation UPH100/M Universal Post Holder, Spring-Loaded Locking Thumbscrew, L = 100 mm $32.60
Today
UPH150/M Support Documentation UPH150/M Universal Post Holder, Spring-Loaded Locking Thumbscrew, L = 150 mm $35.20
Today
UPH30/M Support Documentation UPH30/M Universal Post Holder, Spring-Loaded Locking Thumbscrew, L = 30 mm $29.00
Today
UPH40/M Support Documentation UPH40/M Universal Post Holder, Spring-Loaded Locking Thumbscrew, L = 40 mm $29.50
Today
UPH50/M Support Documentation UPH50/M Universal Post Holder, Spring-Loaded Locking Thumbscrew, L = 50 mm $29.80
Today
UPH75/M Support Documentation UPH75/M Universal Post Holder, Spring-Loaded Locking Thumbscrew, L = 75 mm $30.60
Today
Add To Cart
1/4"-20 and M6 x 1.0 Thumbscrews for Post Holders
TS25H Mechanical Drawing

Spring-Loaded Hex Locking Thumbscrews (TS25H and TS6H/M): These anodized aluminum thumbscrews have spring-loaded, completely retractable Delrin™ tips that provide sufficient force on a post to hold it in place as final positional adjustments are being made. They can then be locked into place using a 3/16" or 5 mm balldriver to prevent any further movement of the post. The hex size is also engraved on the face of the thumbscrew, thereby enabling easy identification in the lab.

The TS25H is 1/4"-20 threaded for compatibility with our imperial Ø1/2" Post Holders, while the TS6H/M is M6 threaded for compatibility with our metric post holders. Please note that we do not recommend using an L wrench to tighten the thumbscrew in place, as this may break off the screw head. Recommended max torque: 28 in·lbs.

Based on your currency / country selection, your order will ship from Newton, New Jersey  
+1 Qty Docs Part Number - Universal/Imperial Price Available / Ships
TS25H Support Documentation TS25H Spring-Loaded 3/16" Hex-Locking Thumbscrew, 1/4"-20 Thread $2.40
3-5 Days
+1 Qty Docs Part Number - Metric Price Available / Ships
TS6H/M Support Documentation TS6H/M Spring-Loaded 5 mm Hex-Locking Thumbscrew, M6 Thread $2.40
3-5 Days
Add To Cart
Log In   |   My Account  |   Contact Us  |   Privacy Policy  |   Home  |   Site Index
Regional Websites: West Coast US | Europe | Asia | China | Japan
Copyright © 1999 - 2013 Thorlabs
Sales: 1-973-579-7227
Technical Support: 1-973-300-3000