Choose the number of modular faces to begin.
Performance may be slow. Please check that hardware acceleration is turned on.
Configuration Summary
Version:
Front Side:
North Side:
South Side:
Rear Side:
Ø5 mm Ports:
Mounting Accessories:
Lead Time:
Front View
North View
South View
Rear View
1. Choose Number of Modular Faces
2. Choose Inserts
Warning!
This is not an optimal configuration. It is recommended that the ports do not exceed 10% of the total surface area of the sphere. For an optimal configuration, reduce the amount of large aperture ports.
Front Face
Port Plug (Item # 4P10)
Ø1" Port (Item # 4P11)
Ø2" Port (Item # 4P12)
Dual Ø14 mm Ports (Item # 4P13)
North Face
Port Plug (Item # 4P10)
Ø1" Port (Item # 4P11)
Ø2" Port (Item # 4P12)
Dual Ø14 mm Ports (Item # 4P13)
South Face
Port Plug (Item # 4P10)
Ø1" Port (Item # 4P11)
Ø2" Port (Item # 4P12)
Dual Ø14 mm Ports (Item # 4P13)
Rear Face
Port Plug (Item # 4P10)
Ø1" Port (Item # 4P11)
Ø2" Port (Item # 4P12)
Dual Ø14 mm Ports (Item # 4P13)
3. Add Ø5 mm Ports (Optional)
Unchecked ports are permanently closed.
Port 1
Port 2
Port 3
Port 4
Port 5
Port 6
Port 7
Port 8
4. Add Mounting Accessory (Optional)
Mount
None
XE25 Rail System Mount
Added To Cart!
Add To Cart