YLMO-2W - OEM Femtosecond Fiber Laser, 1030 nm, >2 W, 100 MHz 
YLMO-2W - OEM Femtosecond Fiber Laser, 1030 nm, >2 W, 100 MHz
Zoom
YLMO-2W
OEM Femtosecond Fiber Laser, 1030 nm, >2 W, 100 MHz

Part Number:YLMO-2W -Ask a technical question Ask a technical question.
Package Weight:0.00 lbs / Each
Available:Menlo Lead Time
RoHS:RoHS Compliant
Price: Request

Drawings and Documents:
Spec SheetSpec Sheet Copy to clipboard Share Document by Email
RoHSRoHS Compliant
REACHREACH Compliant
Download all support documents
Building a Setup?
One-Click download of multiple documents available from the shopping cart. No purchase necessary.
Warranty (Subject to our General Terms and Conditions)
Please contact your local office for warranty information on this product.
Phone: 1-973-300-3000
 Share this Product Share this Product Print Friendly Print Friendly Add favorite Watch for updates