WPQ20ME-1550 - Ø2" Mounted Polymer Zero-Order Quarter-Wave Plate, SM2-Threaded Mount, 1550 nm 
WPQ20ME-1550 - Ø2in Mounted Polymer Zero-Order Quarter-Wave Plate, SM2-Threaded Mount, 1550 nm
Zoom
WPQ20ME-1550
Ø2in Mounted Polymer Zero-Order Quarter-Wave Plate, SM2-Threaded Mount, 1550 nm

Part Number:WPQ20ME-1550 -Ask a technical question Ask a technical question.
Package Weight:0.18 lbs / Each
Available:Today
RoHS:N/A
Price:$515.56
Add To Cart:
Qty :  
Release Date:Mar 30, 2015

Drawings and Documents:
Auto CAD PDFAuto CAD PDF Copy to clipboard Share Document by Email
Auto CAD DXFAuto CAD DXF Copy to clipboard Share Document by Email
SolidworksSolidworks Copy to clipboard Share Document by Email
eDrawingeDrawing Copy to clipboard Share Document by Email
StepStep Copy to clipboard Share Document by Email
RoHS
REACH
Download all support documents
Building a Setup?
One-Click download of multiple documents available from the shopping cart. No purchase necessary.
Warranty (Subject to our General Terms and Conditions)
Two year warranty. Incorporated light sources are warrantied for the lesser of one year or (to the extent applicable) the number of hours stated in the specifications.
 Share this Product Share this Product Print Friendly Print Friendly Add favorite Watch for updates