VTY-050 - Yellow Vinyl Tape, 1/2" Wide x 108' Long (12.7 mm x 32.9 m) 
VTY-050 - Yellow Vinyl Tape, 1/2in Wide x 108' Long (12.7 mm x 32.9 m)
Zoom
VTY-050
Yellow Vinyl Tape, 1/2in Wide x 108' Long (12.7 mm x 32.9 m)

Part Number:VTY-050 -Ask a technical question Ask a technical question.
Package Weight:0.24 lbs / Each
Available:Today
RoHS:N/A
Price:$8.28
Add To Cart:
Qty :  
Release Date:Jan 10, 2007
There are no support documents available for this product VTY-050.
Building a Setup?
One-Click download of multiple documents available from the shopping cart. No purchase necessary.
Warranty (Subject to our General Terms and Conditions)
None.
 Share this Product Share this Product Print Friendly Print Friendly Add favorite Watch for updates