This product has been discontinued

TXP5000-R32 - Rack Mounting Kit, 19" for TXP5016 
Zoom
TXP5000-R32
Rack Mounting Kit, 19in for TXP5016

Part Number:TXP5000-R32 -Ask a technical question Ask a technical question.
Package Weight:1.44 lbs / Each
Discontinued:Jul 9, 2019

Drawings and Documents:
Auto CAD PDFAuto CAD PDF Copy to clipboard Share Document by Email
Catalog Presentation: Catalog Presentation
RoHSRoHS Compliant
REACHREACH Compliant
Download all support documents
Building a Setup?
One-Click download of multiple documents available from the shopping cart. No purchase necessary.
Warranty (Subject to our General Terms and Conditions)
Lifetime Warranty.
 Share this Product Share this Product Print Friendly Print Friendly Add favorite Watch for updates