| TT400R3F1B - 1x2 Multimode Fiber Optic Coupler, Low OH, Ø400 µm Core, 0.39 NA, 75:25 Split, FC/PC | |||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||
| |||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||
Product Feedback - Let us know what you think about our TT400R3F1B product. Click here to leave us your feedback. | |||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||
| TT400R3F1B - 1x2 Multimode Fiber Optic Coupler, Low OH, Ø400 µm Core, 0.39 NA, 75:25 Split, FC/PC | |||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||
| |||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||
Product Feedback - Let us know what you think about our TT400R3F1B product. Click here to leave us your feedback. | |||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||