TMKM - Microwave Cable Adapter, 2.4 mm Male to 2.92 mm Male 
TMKM - Microwave Cable Adapter, 2.4 mm Male to 2.92 mm Male
Zoom
TMKM
Microwave Cable Adapter, 2.4 mm Male to 2.92 mm Male

Part Number:TMKM -Ask a technical question Ask a technical question.
Package Weight:0.01 lbs / Each
Available:Today
RoHS:N/A
Price:$149.94
Add To Cart:
Qty :  
Release Date:Sep 19, 2016

Drawings and Documents:
Auto CAD PDFAuto CAD PDF Copy to clipboard Share Document by Email
Spec SheetSpec Sheet Copy to clipboard Share Document by Email
RoHS
REACH
Download all support documents
Building a Setup?
One-Click download of multiple documents available from the shopping cart. No purchase necessary.
Warranty (Subject to our General Terms and Conditions)
Warranty as stated by the manufacturer.
 Share this Product Share this Product Print Friendly Print Friendly Add favorite Watch for updates