| TM400R2F2B - 2x2 Multimode Fiber Optic Coupler, Low OH, Ø400 µm Core, 0.22 NA, 90:10 Split, FC/PC | |||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||
| |||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||
Product Feedback - Let us know what you think about our TM400R2F2B product. Click here to leave us your feedback. | |||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||
| TM400R2F2B - 2x2 Multimode Fiber Optic Coupler, Low OH, Ø400 µm Core, 0.22 NA, 90:10 Split, FC/PC | |||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||
| |||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||
Product Feedback - Let us know what you think about our TM400R2F2B product. Click here to leave us your feedback. | |||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||