| TH400R5S2B - 2x2 Multimode Fiber Optic Coupler, Low OH, Ø400 µm Core, 0.50 NA, 50:50 Split, SMA905 | |||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||
| |||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||
Product Feedback - Let us know what you think about our TH400R5S2B product. Click here to leave us your feedback. | |||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||
| TH400R5S2B - 2x2 Multimode Fiber Optic Coupler, Low OH, Ø400 µm Core, 0.50 NA, 50:50 Split, SMA905 | |||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||
| |||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||
Product Feedback - Let us know what you think about our TH400R5S2B product. Click here to leave us your feedback. | |||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||