Create an Account  |   Log In

View All »Matching Part Numbers


Your Shopping Cart is Empty
         

TEL210PSC2 - Spectral Domain PS-OCT System, 1325 nm, 12 µm Resolution, 5.5 to 76 kHz 
TEL210PSC2 - Spectral Domain PS-OCT System, 1325 nm, 12 µm Resolution, 5.5 to 76 kHz
Zoom
TEL210PSC2
Spectral Domain PS-OCT System, 1325 nm, 12 µm Resolution, 5.5 to 76 kHz

Part Number:TEL210PSC2 -Ask a technical question Ask a technical question.
Package Weight:130.51 lbs / EACH
Available:Request Lead Time
RoHS:RoHS Compliant
Price:$91,670.00
Add To Cart:
Qty :  
Release Date:Dec 4, 2018

Drawings and Documents:
Base Unit Auto CAD PDFBase Unit Auto CAD PDF Copy to clipboard Share Document by Email
Scanner Auto CAD PDFScanner Auto CAD PDF Copy to clipboard Share Document by Email
Lens Kit Auto CAD PDFLens Kit Auto CAD PDF Copy to clipboard Share Document by Email
Base Unit Auto CAD DXFBase Unit Auto CAD DXF Copy to clipboard Share Document by Email
Scanner Auto CAD DXFScanner Auto CAD DXF Copy to clipboard Share Document by Email
Lens Kit Auto CAD DXFLens Kit Auto CAD DXF Copy to clipboard Share Document by Email
Base Unit SolidworksBase Unit Solidworks Copy to clipboard Share Document by Email
Scanner SolidworksScanner Solidworks Copy to clipboard Share Document by Email
Lens Kit SolidworksLens Kit Solidworks Copy to clipboard Share Document by Email
Base Unit eDrawingBase Unit eDrawing Copy to clipboard Share Document by Email
Scanner eDrawingScanner eDrawing Copy to clipboard Share Document by Email
Lens Kit eDrawingLens Kit eDrawing Copy to clipboard Share Document by Email
Base Unit StepBase Unit Step Copy to clipboard Share Document by Email
Scanner StepScanner Step Copy to clipboard Share Document by Email
Lens Kit StepLens Kit Step Copy to clipboard Share Document by Email
ThorImage OCT License AgreementThorImage OCT License Agreement Copy to clipboard Share Document by Email
SpectralRadar SDK License AgreementSpectralRadar SDK License Agreement Copy to clipboard Share Document by Email
Scanner, Lens, and Reference Adapter ManualOperating Manual Copy to clipboard Share Document by Email
Software ManualOperating Manual Copy to clipboard Share Document by Email
Base Unit ManualOperating Manual Copy to clipboard Share Document by Email
RoHSRoHS Compliant
Download all support documents
Building a Setup?
One-Click download of multiple documents available from the shopping cart. No purchase necessary.
Warranty (Subject to our General Terms and Conditions)
One year warranty. Stand-alone or incorporated light sources are warrantied for the lesser of one year or (to the extent applicable) the number of hours stated in the specifications.
 Share this Product Share this Product Print Friendly Print Friendly Add favorite Watch for updates

Log In  |   My Account  |   Contact Us  |   Careers  |   Privacy Policy  |   Home  |   FAQ  |   Site Index
Regional Websites: West Coast US | Europe | Asia | China | Japan
Copyright 1999-2019 Thorlabs, Inc.
Sales: 1-973-300-3000
Technical Support: 1-973-300-3000


High Quality Thorlabs Logo 1000px:Save this Image