RASP2 - Raman Spectrometer with Integrated 680 nm and 785 nm Lasers 
RASP2 - Raman Spectrometer with Integrated 680 nm and 785 nm Lasers
Zoom
RASP2
Raman Spectrometer with Integrated 680 nm and 785 nm Lasers

Part Number:RASP2 -Ask a technical question Ask a technical question.
Package Weight:11.60 lbs / EACH
Available:Request Lead Time
RoHS:RoHS Exempt
Price:$37,740.00
Add To Cart:
Qty :  
Release Date:May 22, 2023

Drawings and Documents:
Auto CAD PDFAuto CAD PDF Copy to clipboard Share Document by Email
Auto CAD DXFAuto CAD DXF Copy to clipboard Share Document by Email
SolidworksSolidworks Copy to clipboard Share Document by Email
eDrawingeDrawing Copy to clipboard Share Document by Email
StepStep Copy to clipboard Share Document by Email
ManualOperating Manual Copy to clipboard Share Document by Email
Software DownloadRASP2 Software Download
RoHSRoHS Exempt
REACHSVHC > 0.1% Lead
Download all support documents
Building a Setup?
One-Click download of multiple documents available from the shopping cart. No purchase necessary.
Warranty (Subject to our General Terms and Conditions)
Two year warranty. Incorporated light sources are warrantied for the lesser of one year or (to the extent applicable) the number of hours stated in the specifications.
Compliance-Related Questions?
Contact us at compliance@thorlabs.com.
 Share this Product Share this Product Print Friendly Print Friendly Add favorite Watch for updates