This product has been discontinued

PRO8000-4 - 8-Slot Modular Rack Chassis, 32 A Total Output Current 
Zoom
PRO8000-4
8-Slot Modular Rack Chassis, 32 A Total Output Current

Part Number:PRO8000-4 -Ask a technical question Ask a technical question.
Package Weight:45.80 lbs / Each
Discontinued:Jun 20, 2023

Drawings and Documents:
Catalog Presentation: Catalog Presentation
ManualOperating Manual Copy to clipboard Share Document by Email
CSA Document (Français)Operating Manual Copy to clipboard Share Document by Email
Software DownloadPRO8000-4 Software Download
RoHSRoHS Exempt
REACHSVHC > 0.1% Lead
Download all support documents
Building a Setup?
One-Click download of multiple documents available from the shopping cart. No purchase necessary.
Warranty (Subject to our General Terms and Conditions)
Two year warranty. Incorporated light sources are warrantied for the lesser of one year or (to the extent applicable) the number of hours stated in the specifications.
 Share this Product Share this Product Print Friendly Print Friendly Add favorite Watch for updates