| PN850R5F2 - 2x2 PM Coupler, 850 ± 15 nm, 50:50 Split, ≥18.0 dB PER, FC/PC Connectors | |||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||
| |||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||
Product Feedback - Let us know what you think about our PN850R5F2 product. Click here to leave us your feedback. | |||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||
| PN850R5F2 - 2x2 PM Coupler, 850 ± 15 nm, 50:50 Split, ≥18.0 dB PER, FC/PC Connectors | |||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||
| |||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||
Product Feedback - Let us know what you think about our PN850R5F2 product. Click here to leave us your feedback. | |||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||