| PN850R3F2 - 2x2 PM Coupler, 850 ± 15 nm, 75:25 Split, ≥18.0 dB PER, FC/PC Connectors | |||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||
| |||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||
Product Feedback - Let us know what you think about our PN850R3F2 product. Click here to leave us your feedback. | |||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||
| PN850R3F2 - 2x2 PM Coupler, 850 ± 15 nm, 75:25 Split, ≥18.0 dB PER, FC/PC Connectors | |||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||
| |||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||
Product Feedback - Let us know what you think about our PN850R3F2 product. Click here to leave us your feedback. | |||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||