Create an Account  |   Log In

View All »Matching Part Numbers


Your Shopping Cart is Empty
         

PMC1060-50B-APC - 1x2 PM Coupler, 1060 ± 15 nm, 50:50 Split, ≥18 dB PER, FC/APC Connectors 
PMC1060-50B-APC - 1x2 PM Coupler, 1060 ± 15 nm, 50:50 Split, ≥18 dB PER, FC/APC Connectors
Zoom
PMC1060-50B-APC
1x2 PM Coupler, 1060 ± 15 nm, 50:50 Split, ≥18 dB PER, FC/APC Connectors

Part Number:PMC1060-50B-APC -Ask a technical question Ask a technical question.
Package Weight:0.10 lbs / Each
Available:Request Lead Time
RoHS:RoHS Compliant
Price:$395.00
Add To Cart:
Qty :  
Release Date:Nov 11, 2009

Drawings and Documents:
Auto CAD PDFAuto CAD PDF Copy to clipboard Share Document by Email
Auto CAD DXFAuto CAD DXF Copy to clipboard Share Document by Email
SolidworksSolidworks Copy to clipboard Share Document by Email
eDrawingeDrawing Copy to clipboard Share Document by Email
StepStep Copy to clipboard Share Document by Email
Catalog Presentation: Catalog Presentation
RoHSRoHS Compliant
REACH
Download all support documents
Building a Setup?
One-Click download of multiple documents available from the shopping cart. No purchase necessary.
Warranty (Subject to our General Terms and Conditions)
Two year warranty. Incorporated light sources are warrantied for the lesser of one year or (to the extent applicable) the number of hours stated in the specifications.
 Share this Product Share this Product Print Friendly Print Friendly Add favorite Watch for updates

Log In  |   My Account  |   Contact Us  |   Privacy Policy  |   Home  |   FAQ  |   Site Index
Regional Websites: West Coast US | Europe | Asia | China | Japan
Copyright © 1999-2020 Thorlabs, Inc.
Sales: 1-973-300-3000
Technical Support: 1-973-300-3000


High Quality Thorlabs Logo 1000px:Save this Image