This product has been discontinued

PM200 - Touch Screen Power and Energy Meter Console, 5.7" Color LCD 
Zoom
PM200
Touch Screen Power and Energy Meter Console, 5.7in Color LCD

Part Number:PM200 -Ask a technical question Ask a technical question.
Package Weight:4.44 lbs / Each
Discontinued:Jan 25, 2019

Drawings and Documents:
Auto CAD PDFAuto CAD PDF Copy to clipboard Share Document by Email
Auto CAD DXFAuto CAD DXF Copy to clipboard Share Document by Email
SolidworksSolidworks Copy to clipboard Share Document by Email
eDrawingeDrawing Copy to clipboard Share Document by Email
StepStep Copy to clipboard Share Document by Email
Catalog Presentation: Catalog Presentation
ManualOperating Manual Copy to clipboard Share Document by Email
Software DownloadPM200 Software Download
RoHSRoHS Exempt
REACHSVHC > 0.1% Diboron Trioxide
Download all support documents
SDS Sheets:
MSDS (English)MSDS (English) Copy to clipboard Share Document by Email 
For Emergency Use Only:
If the phone number on the safety sheet is not local to your area.
Get Phone Number
Building a Setup?
One-Click download of multiple documents available from the shopping cart. No purchase necessary.
Warranty (Subject to our General Terms and Conditions)
Two year warranty; measurement accuracy dependent on following recalibration recommendations.
 Share this Product Share this Product Print Friendly Print Friendly Add favorite Watch for updates