PK4GYP1 - Discrete Piezo Stack, 150 V, 38.0 µm Displacement, 7.0 mm x 7.0 mm x 39.1 mm, End Hemisphere and Flat End Plate 
PK4GYP1 - Discrete Piezo Stack, 150 V, 38.0 µm Displacement, 7.0 mm x 7.0 mm x 39.1 mm, End Hemisphere and Flat End Plate
Zoom
PK4GYP1
Discrete Piezo Stack, 150 V, 38.0 µm Displacement, 7.0 mm x 7.0 mm x 39.1 mm, End Hemisphere and Flat End Plate

Part Number:PK4GYP1 -Ask a technical question Ask a technical question.
Package Weight:0.17 lbs / Each
Available:Today
RoHS:RoHS Exempt
Pricing:
Qty Unit Price/Unit
1Each$279.62
25Each$223.70
100Each$195.73
Add To Cart:
Qty :  
Release Date:Jul 20, 2016

Drawings and Documents:
Auto CAD PDFAuto CAD PDF Copy to clipboard Share Document by Email
Auto CAD DXFAuto CAD DXF Copy to clipboard Share Document by Email
SolidworksSolidworks Copy to clipboard Share Document by Email
eDrawingeDrawing Copy to clipboard Share Document by Email
StepStep Copy to clipboard Share Document by Email
Spec SheetSpec Sheet Copy to clipboard Share Document by Email
RoHSRoHS Exempt
REACHSVHC > 0.1% Lead Titanium Zirconium Oxide
Download all support documents
Building a Setup?
One-Click download of multiple documents available from the shopping cart. No purchase necessary.
Warranty (Subject to our General Terms and Conditions)
One year warranty for unopened products. Warranty is void after opening the package.
Compliance-Related Questions?
Contact us at compliance@thorlabs.com.
 Share this Product Share this Product Print Friendly Print Friendly Add favorite Watch for updates