This product has been superseded by part number PDA50B2

PDA50B-EC - Ge Switchable Gain Detector, 800-1800 nm, 460 kHz BW, 19.6 mm2, M4 Taps 
Zoom
PDA50B-EC
Ge Switchable Gain Detector, 800-1800 nm, 460 kHz BW, 19.6 mm2, M4 Taps

Part Number:PDA50B-EC -Ask a technical question Ask a technical question.
Package Weight:2.28 lbs / Each

Drawings and Documents:
Auto CAD PDFAuto CAD PDF Copy to clipboard Share Document by Email
Auto CAD DXFAuto CAD DXF Copy to clipboard Share Document by Email
SolidworksSolidworks Copy to clipboard Share Document by Email
eDrawingeDrawing Copy to clipboard Share Document by Email
StepStep Copy to clipboard Share Document by Email
Catalog Presentation: Catalog Presentation
ManualOperating Manual Copy to clipboard Share Document by Email
RoHSRoHS Compliant
REACH
Download all support documents
Building a Setup?
One-Click download of multiple documents available from the shopping cart. No purchase necessary.
Warranty (Subject to our General Terms and Conditions)
Two year warranty. Incorporated light sources are warrantied for the lesser of one year or (to the extent applicable) the number of hours stated in the specifications.
 Share this Product Share this Product Print Friendly Print Friendly Add favorite Watch for updates