This product has been superseded by part number PDA10A2

PDA10A-EC - Si Fixed Gain Detector, 200-1100 nm, 150 MHz BW, 0.8 mm2, M4 Taps 
Zoom
PDA10A-EC
Si Fixed Gain Detector, 200-1100 nm, 150 MHz BW, 0.8 mm2, M4 Taps

Part Number:PDA10A-EC -Ask a technical question Ask a technical question.
Package Weight:2.26 lbs / Each

Drawings and Documents:
Auto CAD PDFAuto CAD PDF Copy to clipboard Share Document by Email
Auto CAD DXFAuto CAD DXF Copy to clipboard Share Document by Email
SolidworksSolidworks Copy to clipboard Share Document by Email
eDrawingeDrawing Copy to clipboard Share Document by Email
StepStep Copy to clipboard Share Document by Email
Spec SheetSpec Sheet Copy to clipboard Share Document by Email
Catalog Presentation: Catalog Presentation
ManualOperating Manual Copy to clipboard Share Document by Email
RoHSRoHS Compliant
REACHSVHC > 0.1% Lead
Download all support documents
Building a Setup?
One-Click download of multiple documents available from the shopping cart. No purchase necessary.
Warranty (Subject to our General Terms and Conditions)
Please contact your local office for warranty information on this product.
Phone: 1-973-300-3000
 Share this Product Share this Product Print Friendly Print Friendly Add favorite Watch for updates