Create an Account  |   Log In

View All »Matching Part Numbers


Your Shopping Cart is Empty
         

PCS-5300 - Micromanipulator Assembly, 150 µm Travel for X & Y, 300 µm Travel for Approach 
PCS-5300 - Micromanipulator Assembly, 150 µm Travel for X & Y, 300 µm Travel for Approach
Zoom
PCS-5300
Micromanipulator Assembly, 150 µm Travel for X & Y, 300 µm Travel for Approach

Part Number:PCS-5300 -Ask a technical question Ask a technical question.
Package Weight:16.00 lbs / Each
Available:Today
RoHS:RoHS Compliant
Price:$8,964.61
Add To Cart:
Qty :  

Drawings and Documents:
ManualOperating Manual Copy to clipboard Share Document by Email
RoHSRoHS Compliant
REACH
Download all support documents
Building a Setup?
One-Click download of multiple documents available from the shopping cart. No purchase necessary.
Warranty (Subject to our General Terms and Conditions)
Two year warranty. Incorporated light sources are warrantied for the lesser of one year or (to the extent applicable) the number of hours stated in the specifications.
 Share this Product Share this Product Print Friendly Print Friendly Add favorite Watch for updates

Log In  |   My Account  |   Contact Us  |   Careers  |   Privacy Policy  |   Home  |   FAQ  |   Site Index
Regional Websites: West Coast US | Europe | Asia | China | Japan
Copyright © 1999-2021 Thorlabs, Inc.
Sales: 1-973-300-3000
Technical Support: 1-973-300-3000


High Quality Thorlabs Logo 1000px:Save this Image