This product has been superseded by part number P3-SMF28E-FC-5 | ||||||||||||||||||||||||||||||
P3-SMF28-FC-5 - SM Patch Cable, 1260-1620 nm, FC/APC, 5 m Long | ||||||||||||||||||||||||||||||
| ||||||||||||||||||||||||||||||
Product Feedback - Let us know what you think about our P3-SMF28-FC-5 product. Click here to leave us your feedback. |
This product has been superseded by part number P3-SMF28E-FC-5 | ||||||||||||||||||||||||||||||
P3-SMF28-FC-5 - SM Patch Cable, 1260-1620 nm, FC/APC, 5 m Long | ||||||||||||||||||||||||||||||
| ||||||||||||||||||||||||||||||
Product Feedback - Let us know what you think about our P3-SMF28-FC-5 product. Click here to leave us your feedback. |