This product has been superseded by part number P3-460B-FC-2 | ||||||||||||||||||||||||||||||||||||||||||||||||||||
P3-460A-FC-2 - Single Mode Patch Cable, 450 - 600 nm, FC/APC, 2 m Long | ||||||||||||||||||||||||||||||||||||||||||||||||||||
| ||||||||||||||||||||||||||||||||||||||||||||||||||||
Product Feedback - Let us know what you think about our P3-460A-FC-2 product. Click here to leave us your feedback. |
This product has been superseded by part number P3-460B-FC-2 | ||||||||||||||||||||||||||||||||||||||||||||||||||||
P3-460A-FC-2 - Single Mode Patch Cable, 450 - 600 nm, FC/APC, 2 m Long | ||||||||||||||||||||||||||||||||||||||||||||||||||||
| ||||||||||||||||||||||||||||||||||||||||||||||||||||
Product Feedback - Let us know what you think about our P3-460A-FC-2 product. Click here to leave us your feedback. |