This product has been superseded by part number P1-SMF28E-FC-2 | ||||||||||||||||||||||||||||||
P1-SMF28-FC-2 - Patch Cable, SMF-28 Fiber, FC-FC, 2 m | ||||||||||||||||||||||||||||||
| ||||||||||||||||||||||||||||||
Product Feedback - Let us know what you think about our P1-SMF28-FC-2 product. Click here to leave us your feedback. |
This product has been superseded by part number P1-SMF28E-FC-2 | ||||||||||||||||||||||||||||||
P1-SMF28-FC-2 - Patch Cable, SMF-28 Fiber, FC-FC, 2 m | ||||||||||||||||||||||||||||||
| ||||||||||||||||||||||||||||||
Product Feedback - Let us know what you think about our P1-SMF28-FC-2 product. Click here to leave us your feedback. |