This product has been discontinued | |||||||||||||||||||||||||||||||||||||||||||||||||||||
| P1-460P-FC-2 - Low-Insertion-Loss SM Fiber Patch Cable, 2 m, 488 - 633 nm, FC/PC | |||||||||||||||||||||||||||||||||||||||||||||||||||||
| |||||||||||||||||||||||||||||||||||||||||||||||||||||
Product Feedback - Let us know what you think about our P1-460P-FC-2 product. Click here to leave us your feedback. | |||||||||||||||||||||||||||||||||||||||||||||||||||||
This product has been discontinued | |||||||||||||||||||||||||||||||||||||||||||||||||||||
| P1-460P-FC-2 - Low-Insertion-Loss SM Fiber Patch Cable, 2 m, 488 - 633 nm, FC/PC | |||||||||||||||||||||||||||||||||||||||||||||||||||||
| |||||||||||||||||||||||||||||||||||||||||||||||||||||
Product Feedback - Let us know what you think about our P1-460P-FC-2 product. Click here to leave us your feedback. | |||||||||||||||||||||||||||||||||||||||||||||||||||||