This product has been superseded by part number P1-460B-FC-5 | ||||||||||||||||||||||||||||||||||||||||||||||||||||
P1-460A-FC-5 - Single Mode Fiber Patch Cable, 5 m, 450-600 nm, FC/PC | ||||||||||||||||||||||||||||||||||||||||||||||||||||
| ||||||||||||||||||||||||||||||||||||||||||||||||||||
Product Feedback - Let us know what you think about our P1-460A-FC-5 product. Click here to leave us your feedback. |
This product has been superseded by part number P1-460B-FC-5 | ||||||||||||||||||||||||||||||||||||||||||||||||||||
P1-460A-FC-5 - Single Mode Fiber Patch Cable, 5 m, 450-600 nm, FC/PC | ||||||||||||||||||||||||||||||||||||||||||||||||||||
| ||||||||||||||||||||||||||||||||||||||||||||||||||||
Product Feedback - Let us know what you think about our P1-460A-FC-5 product. Click here to leave us your feedback. |