ORANGE - Femtosecond Fiber Laser, 1040 nm, >100 mW, 100 MHz 
ORANGE - Femtosecond Fiber Laser, 1040 nm, >100 mW, 100 MHz
Zoom
ORANGE
Femtosecond Fiber Laser, 1040 nm, >100 mW, 100 MHz

Part Number:ORANGE -Ask a technical question Ask a technical question.
Package Weight:0.00 lbs / Each
Available:Menlo Lead Time
RoHS:RoHS Compliant
Price: Request

Drawings and Documents:
Spec SheetSpec Sheet Copy to clipboard Share Document by Email
RoHSRoHS Compliant
REACHREACH Compliant
Download all support documents
Building a Setup?
One-Click download of multiple documents available from the shopping cart. No purchase necessary.
Warranty (Subject to our General Terms and Conditions)
Warranty as stated by the manufacturer.
 Share this Product Share this Product Print Friendly Print Friendly Add favorite Watch for updates