Create an Account  |   Log In

View All »Matching Part Numbers


Your Shopping Cart is Empty
         
This product has been discontinued

OCS1310V1 - 1300 nm MEMS-VCSEL Swept Source OCT Imaging System, 100 kHz 
Zoom
OCS1310V1
1300 nm MEMS-VCSEL Swept Source OCT Imaging System, 100 kHz

Part Number:OCS1310V1 -Ask a technical question Ask a technical question.
Package Weight:160.00 lbs / Each
Discontinued:Jul 25, 2016

Drawings and Documents:
Software ManualOperating Manual Copy to clipboard Share Document by Email
RoHSRoHS Non-Compliant
REACH
Download all support documents
Building a Setup?
One-Click download of multiple documents available from the shopping cart. No purchase necessary.
Warranty (Subject to our General Terms and Conditions)
One year warranty. Stand-alone or incorporated light sources are warrantied for the lesser of one year or (to the extent applicable) the number of hours stated in the specifications.
 Share this Product Share this Product Print Friendly Print Friendly Add favorite Watch for updates

Log In  |   My Account  |   Contact Us  |   Privacy Policy  |   Home  |   FAQ  |   Site Index
Regional Websites: West Coast US | Europe | Asia | China | Japan
Copyright © 1999-2020 Thorlabs, Inc.
Sales: 1-973-300-3000
Technical Support: 1-973-300-3000


High Quality Thorlabs Logo 1000px:Save this Image