Create an Account  |   Log In

View All »Matching Part Numbers


Your Shopping Cart is Empty
         
This product has been discontinued

MLC8200-8CG - PRO8000 Multi Channel Laser Diode Controller, ±50mA & ±200 mA, CG, 1 Slot Wide 
Zoom
MLC8200-8CG
PRO8000 Multi Channel Laser Diode Controller, ±50mA & ±200 mA, CG, 1 Slot Wide

Part Number:MLC8200-8CG -Ask a technical question Ask a technical question.
Package Weight:1.99 lbs / Each

Drawings and Documents:
Catalog Presentation: Catalog Presentation
RoHSRoHS Exempt
REACH
Download all support documents
Building a Setup?
One-Click download of multiple documents available from the shopping cart. No purchase necessary.
Warranty (Subject to our General Terms and Conditions)
Two year warranty. Incorporated light sources are warrantied for the lesser of one year or (to the extent applicable) the number of hours stated in the specifications.
 Share this Product Share this Product Print Friendly Print Friendly Add favorite Watch for updates

Log In  |   My Account  |   Contact Us  |   Careers  |   Privacy Policy  |   Home  |   FAQ  |   Site Index
Regional Websites: West Coast US | Europe | Asia | China | Japan
Copyright 1999-2019 Thorlabs, Inc.
Sales: 1-973-300-3000
Technical Support: 1-973-300-3000


High Quality Thorlabs Logo 1000px:Save this Image