Create an Account  |   Log In

View All »Matching Part Numbers


Your Shopping Cart is Empty
         

MCLS1-785 - 785 nm, 6.0 mW (Min), FP SM Fiber-Pigtailed Laser Diode for MCLS1 
MCLS1-785 - 785 nm, 6.0 mW (Min), FP SM Fiber-Pigtailed Laser Diode for MCLS1
Zoom
MCLS1-785
785 nm, 6.0 mW (Min), FP SM Fiber-Pigtailed Laser Diode for MCLS1

Part Number:MCLS1-785 -Ask a technical question Ask a technical question.
Package Weight:0.29 lbs / Each
Available:Today
RoHS:RoHS Compliant
Price:$364.67
Add To Cart:
Qty :  
There are no support documents available for this product MCLS1-785.
Building a Setup?
One-Click download of multiple documents available from the shopping cart. No purchase necessary.
Warranty (Subject to our General Terms and Conditions)
Two year warranty. Incorporated light sources are warrantied for the lesser of one year or (to the extent applicable) the number of hours stated in the specifications.
 Share this Product Share this Product Print Friendly Print Friendly Add favorite Watch for updates

Log In  |   My Account  |   Contact Us  |   Careers  |   Privacy Policy  |   Home  |   FAQ  |   Site Index
Regional Websites: West Coast US | Europe | Asia | China | Japan
Copyright © 1999-2020 Thorlabs, Inc.
Sales: 1-973-300-3000
Technical Support: 1-973-300-3000


High Quality Thorlabs Logo 1000px:Save this Image