This product has been superseded by part number M735L3-C4 | ||||||||||||||||||||||||||||||||||||||||||||||||||||
M735L2-C4 - IR (735 nm) Collimated LED for Zeiss Axioskop, 1500 mA | ||||||||||||||||||||||||||||||||||||||||||||||||||||
| ||||||||||||||||||||||||||||||||||||||||||||||||||||
Product Feedback - Let us know what you think about our M735L2-C4 product. Click here to leave us your feedback. |
This product has been superseded by part number M735L3-C4 | ||||||||||||||||||||||||||||||||||||||||||||||||||||
M735L2-C4 - IR (735 nm) Collimated LED for Zeiss Axioskop, 1500 mA | ||||||||||||||||||||||||||||||||||||||||||||||||||||
| ||||||||||||||||||||||||||||||||||||||||||||||||||||
Product Feedback - Let us know what you think about our M735L2-C4 product. Click here to leave us your feedback. |