This product has been superseded by part number M625L4-C1 | ||||||||||||||||||||||||||||||||||||||||||||||||||
M625L2-C1 - Red (625 nm) Collimated LED for Olympus BX & IX, 1600 mA | ||||||||||||||||||||||||||||||||||||||||||||||||||
| ||||||||||||||||||||||||||||||||||||||||||||||||||
Product Feedback - Let us know what you think about our M625L2-C1 product. Click here to leave us your feedback. |
This product has been superseded by part number M625L4-C1 | ||||||||||||||||||||||||||||||||||||||||||||||||||
M625L2-C1 - Red (625 nm) Collimated LED for Olympus BX & IX, 1600 mA | ||||||||||||||||||||||||||||||||||||||||||||||||||
| ||||||||||||||||||||||||||||||||||||||||||||||||||
Product Feedback - Let us know what you think about our M625L2-C1 product. Click here to leave us your feedback. |