This product has been superseded by part number M617L5-C4 | ||||||||||||||||||||||||||||||||||||||||||||||||||||||
M617L2-C4 - Red Orange (617nm) Collim. LED for Zeiss Axioskop, 1600 mA | ||||||||||||||||||||||||||||||||||||||||||||||||||||||
| ||||||||||||||||||||||||||||||||||||||||||||||||||||||
Product Feedback - Let us know what you think about our M617L2-C4 product. Click here to leave us your feedback. |
This product has been superseded by part number M617L5-C4 | ||||||||||||||||||||||||||||||||||||||||||||||||||||||
M617L2-C4 - Red Orange (617nm) Collim. LED for Zeiss Axioskop, 1600 mA | ||||||||||||||||||||||||||||||||||||||||||||||||||||||
| ||||||||||||||||||||||||||||||||||||||||||||||||||||||
Product Feedback - Let us know what you think about our M617L2-C4 product. Click here to leave us your feedback. |