This product has been superseded by part number M470L4-C4 | ||||||||||||||||||||||||||||||||||||||||||||||||||||||
M470L2-C4 - Blue (470 nm) Collimated LED for Zeiss Axioskop, 1600 mA | ||||||||||||||||||||||||||||||||||||||||||||||||||||||
| ||||||||||||||||||||||||||||||||||||||||||||||||||||||
Product Feedback - Let us know what you think about our M470L2-C4 product. Click here to leave us your feedback. |
This product has been superseded by part number M470L4-C4 | ||||||||||||||||||||||||||||||||||||||||||||||||||||||
M470L2-C4 - Blue (470 nm) Collimated LED for Zeiss Axioskop, 1600 mA | ||||||||||||||||||||||||||||||||||||||||||||||||||||||
| ||||||||||||||||||||||||||||||||||||||||||||||||||||||
Product Feedback - Let us know what you think about our M470L2-C4 product. Click here to leave us your feedback. |