This product has been superseded by part number M470L4-C1 | ||||||||||||||||||||||||||||||||||||||||||||||||||||||
M470L2-C1 - Blue (470 nm) Collimated LED for Olympus BX & IX, 1600 mA | ||||||||||||||||||||||||||||||||||||||||||||||||||||||
| ||||||||||||||||||||||||||||||||||||||||||||||||||||||
Product Feedback - Let us know what you think about our M470L2-C1 product. Click here to leave us your feedback. |
This product has been superseded by part number M470L4-C1 | ||||||||||||||||||||||||||||||||||||||||||||||||||||||
M470L2-C1 - Blue (470 nm) Collimated LED for Olympus BX & IX, 1600 mA | ||||||||||||||||||||||||||||||||||||||||||||||||||||||
| ||||||||||||||||||||||||||||||||||||||||||||||||||||||
Product Feedback - Let us know what you think about our M470L2-C1 product. Click here to leave us your feedback. |