This product has been superseded by part number M455L3-C1 | ||||||||||||||||||||||||||||||||||||||||||||||||||||||
M455L2-C1 - Royal Blue (455 nm) Collim. LED for Olympus BX & IX, 1600 mA | ||||||||||||||||||||||||||||||||||||||||||||||||||||||
| ||||||||||||||||||||||||||||||||||||||||||||||||||||||
Product Feedback - Let us know what you think about our M455L2-C1 product. Click here to leave us your feedback. |
This product has been superseded by part number M455L3-C1 | ||||||||||||||||||||||||||||||||||||||||||||||||||||||
M455L2-C1 - Royal Blue (455 nm) Collim. LED for Olympus BX & IX, 1600 mA | ||||||||||||||||||||||||||||||||||||||||||||||||||||||
| ||||||||||||||||||||||||||||||||||||||||||||||||||||||
Product Feedback - Let us know what you think about our M455L2-C1 product. Click here to leave us your feedback. |