This product has been discontinued | |||||||||||||||||||||||||||||||||||||||||||||||||||||||
| M405L3-C4 - 405 nm, 600 mW (Typ.) Collimated LED for Zeiss Axioskop & Examiner, 1000 mA | |||||||||||||||||||||||||||||||||||||||||||||||||||||||
| |||||||||||||||||||||||||||||||||||||||||||||||||||||||
Product Feedback - Let us know what you think about our M405L3-C4 product. Click here to leave us your feedback. | |||||||||||||||||||||||||||||||||||||||||||||||||||||||
This product has been discontinued | |||||||||||||||||||||||||||||||||||||||||||||||||||||||
| M405L3-C4 - 405 nm, 600 mW (Typ.) Collimated LED for Zeiss Axioskop & Examiner, 1000 mA | |||||||||||||||||||||||||||||||||||||||||||||||||||||||
| |||||||||||||||||||||||||||||||||||||||||||||||||||||||
Product Feedback - Let us know what you think about our M405L3-C4 product. Click here to leave us your feedback. | |||||||||||||||||||||||||||||||||||||||||||||||||||||||