This product has been superseded by part number M365L3-C1 | |||||||||||||||||||||||||||||||||||||||||||||||||||||
M365L2-C1 - 365 nm, 120 mW (Typ.) Collimated LED for Olympus BX & IX, 700 mA | |||||||||||||||||||||||||||||||||||||||||||||||||||||
| |||||||||||||||||||||||||||||||||||||||||||||||||||||
Product Feedback - Let us know what you think about our M365L2-C1 product. Click here to leave us your feedback. |
This product has been superseded by part number M365L3-C1 | |||||||||||||||||||||||||||||||||||||||||||||||||||||
M365L2-C1 - 365 nm, 120 mW (Typ.) Collimated LED for Olympus BX & IX, 700 mA | |||||||||||||||||||||||||||||||||||||||||||||||||||||
| |||||||||||||||||||||||||||||||||||||||||||||||||||||
Product Feedback - Let us know what you think about our M365L2-C1 product. Click here to leave us your feedback. |