Create an Account  |   Log In

View All »Matching Part Numbers


Your Shopping Cart is Empty
         

LS2000C - Extended Bandwidth SLD Source, 1325 nm, Bandwidth > 170 nm 
LS2000C - Extended Bandwidth SLD Source, 1325 nm, Bandwidth > 170 nm
Zoom
LS2000C
Extended Bandwidth SLD Source, 1325 nm, Bandwidth > 170 nm

Part Number:LS2000C -Ask a technical question Ask a technical question.
Package Weight:1.93 lbs / Each
Available / Ships:Call for Lead Time
RoHS:N/A
Price:$13,350.00
Add To Cart:
Qty :  
Release Date:Jul 22, 2015
Drawings and Documents:
Auto CAD PDFAuto CAD PDF Copy to clipboard Share Document by Email
Auto CAD DXFAuto CAD DXF Copy to clipboard Share Document by Email
SolidworksSolidworks Copy to clipboard Share Document by Email
eDrawingeDrawing Copy to clipboard Share Document by Email
StepStep Copy to clipboard Share Document by Email
Manual:Operating ManualCopy to clipboard Share Document by Email
RoHS: 
Download all support documents

Building a Setup?
One-Click download of multiple documents available from the shopping cart. No purchase necessary.

Warranty (Subject to our General Terms and Conditions)
One year warranty. Stand-alone or incorporated light sources are warrantied for the lesser of one year or (to the extent applicable) the number of hours stated in the specifications.
 Share this Product Share this Product Print Friendly Print Friendly Add favorite Watch for updates

Log In  |   My Account  |   Contact Us  |   Careers  |   Privacy Policy  |   Home  |   FAQ  |   Site Index
Regional Websites: West Coast US | Europe | Asia | China | Japan
Copyright 1999-2018 Thorlabs, Inc.
Sales: 1-973-300-3000
Technical Support: 1-973-300-3000


High Quality Thorlabs Logo 1000px:Save this Image