This product has been superseded by part number M505L3-C4

LEDC12 - Cyan (505 nm) Collimated LED for Zeiss Axioskop, 700 mA 
Zoom
LEDC12
Cyan (505 nm) Collimated LED for Zeiss Axioskop, 700 mA

Part Number:LEDC12 -Ask a technical question Ask a technical question.
Package Weight:0.88 lbs / Each
Discontinued:Jan 23, 2012

Drawings and Documents:
Auto CAD PDFAuto CAD PDF Copy to clipboard Share Document by Email
Auto CAD DXFAuto CAD DXF Copy to clipboard Share Document by Email
SolidworksSolidworks Copy to clipboard Share Document by Email
eDrawingeDrawing Copy to clipboard Share Document by Email
StepStep Copy to clipboard Share Document by Email
Catalog Presentation: Catalog Presentation
ManualOperating Manual Copy to clipboard Share Document by Email
RoHS
REACH
Download all support documents
Building a Setup?
One-Click download of multiple documents available from the shopping cart. No purchase necessary.
Warranty (Subject to our General Terms and Conditions)
Please contact your local office for warranty information on this product.
Phone: 1-973-300-3000
 Share this Product Share this Product Print Friendly Print Friendly Add favorite Watch for updates