This product has been superseded by part number LED465E

LED470E - Epoxy-Encased LED, 470 nm, 8.5 mW, Qty. of 5 
Zoom
LED470E
Epoxy-Encased LED, 470 nm, 8.5 mW, Qty. of 5

Part Number:LED470E -Ask a technical question Ask a technical question.
Package Weight:0.01 lbs / Each
Discontinued:Mar 23, 2010

Drawings and Documents:
Spec SheetSpec Sheet Copy to clipboard Share Document by Email
Catalog Presentation: Catalog Presentation
RoHS
REACH
Download all support documents
Building a Setup?
One-Click download of multiple documents available from the shopping cart. No purchase necessary.
Warranty (Subject to our General Terms and Conditions)
Please contact your local office for warranty information on this product.
Phone: 1-973-300-3000
 Share this Product Share this Product Print Friendly Print Friendly Add favorite Watch for updates