This product has been discontinued

LED410L - LED with a Glass Lens, 410 nm, 13.4 mW, TO-46 
Zoom
LED410L
LED with a Glass Lens, 410 nm, 13.4 mW, TO-46

Part Number:LED410L -Ask a technical question Ask a technical question.
Package Weight:0.03 lbs / Each
Discontinued:Mar 1, 2012

Drawings and Documents:
Spec SheetSpec Sheet Copy to clipboard Share Document by Email
RoHS
REACH
Download all support documents
Building a Setup?
One-Click download of multiple documents available from the shopping cart. No purchase necessary.
Warranty (Subject to our General Terms and Conditions)
Please contact your local office for warranty information on this product.
Phone: 1-973-300-3000
 Share this Product Share this Product Print Friendly Print Friendly Add favorite Watch for updates