Create an Account  |   Log In

View All »Matching Part Numbers


Your Shopping Cart is Empty
         
This product has been discontinued

LED3100P - LED with a Parabolic Reflector, 3100 nm, 0.014 mW Quasi-CW, 0.200 mW Pulsed, TO-18R 
Zoom
LED3100P
LED with a Parabolic Reflector, 3100 nm, 0.014 mW Quasi-CW, 0.200 mW Pulsed, TO-18R

Part Number:LED3100P -Ask a technical question Ask a technical question.
Package Weight:0.02 lbs / Each
Discontinued:May 10, 2012

Drawings and Documents:
Spec SheetSpec Sheet Copy to clipboard Share Document by Email
Catalog Presentation: Catalog Presentation
RoHSRoHS Compliant
REACH
Download all support documents
Building a Setup?
One-Click download of multiple documents available from the shopping cart. No purchase necessary.
Warranty (Subject to our General Terms and Conditions)
Please contact your local office for warranty information on this product.
Phone: 1-973-300-3000
 Share this Product Share this Product Print Friendly Print Friendly Add favorite Watch for updates

Log In  |   My Account  |   Contact Us  |   Careers  |   Privacy Policy  |   Home  |   FAQ  |   Site Index
Regional Websites: West Coast US | Europe | Asia | China | Japan
Copyright 1999-2019 Thorlabs, Inc.
Sales: 1-973-300-3000
Technical Support: 1-973-300-3000


High Quality Thorlabs Logo 1000px:Save this Image