This product has been discontinued

LED265W - UVTOP® UV LED with Window, 265 nm, 0.3 mW, TO-39 
Zoom
LED265W
UVTOP® UV LED with Window, 265 nm, 0.3 mW, TO-39

Part Number:LED265W -Ask a technical question Ask a technical question.
Package Weight:0.03 lbs / Each
Discontinued:Apr 4, 2017

Drawings and Documents:
Spec SheetSpec Sheet Copy to clipboard Share Document by Email
Catalog Presentation: Catalog Presentation
RoHS
REACH
Download all support documents
Building a Setup?
One-Click download of multiple documents available from the shopping cart. No purchase necessary.
Warranty (Subject to our General Terms and Conditions)
One year warranty for unopened products. Warranty is void after opening the package.
 Share this Product Share this Product Print Friendly Print Friendly Add favorite Watch for updates